-
With video
-
With video
-
Number of indoor stations
-
Material call buttons
-
Material
-
Number of outdoor stations
-
Overhear protected
-
Mode de pose du poste intérieur
-
Overhear protected
-
Colour indoor station
-
Mounting method
-
Mounting method
-
Mode de pose de la platine de rue
-
Mounting method
-
With memory function
-
Operation door lock
-
Material outdoor station
-
Material outdoor station
-
Installation technique
-
Control extra function(s)
-
Colour outdoor station
-
Installation technique
-
Expandable to max. number of indoor stations
-
Expandable to max. number of outdoor stations
-
Can be connected to smartphone
-
Type of interface
-
With complemantary luminous signal
-
Internal communication
-
Hands free
-
With automatic door opener
-
Number of call buttons
-
Hands free
-
Mutable call tone
-
Material Front
-
With day/night function
-
With day/night function
-
Angle d'ouverture de la camera
-
Zoom, pan/tilt function
-
Specific call tone
-
Taille de l'écran
-
Hauteur de la façade
-
Screen diagonal
-
Additional device connectable
-
Screen diagonal (inch)
-
Manual adjustable camera
-
Screen diagonal (inch)
-
Largeur de la façade
-
Picture system
-
Property picture system
-
With touch screen
-
Hearing aid compatible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Courant d'alimentation
-
Supply current
-
Supply current
-
Courant d'alimentation
-
Frequency
-
Sound level
-
Sound level
-
Standby consumption
-
Standby consumption
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Additional unit
-
Ajout de postes additionnels
-
Nombre maximum d'écrans additionnels
-
Loudness setting
-
Addressable
-
Addressable
-
Door entry system with mobile application
-
Door entry system with mobile application
-
Nombre de sonneries
-
Remote opening of gate / Electric door opener
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen resolution
-
Screen resolution
-
Screen brightness setting
-
Screen brightness setting
-
Screen contrast setting
-
Screen contrast setting
-
Memory video function
-
Memory video function
-
Camera type
-
Camera type
-
Camera type
-
Video recorder angle
-
Max distance between internal and external unit
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Connected object
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/16-11-2023/15-15/BT-330851-WEB-F.jpg)
7" colour video hands-free additional internal unit offering door entry system functions
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/16-11-2023/15-15/BT-330651-WEB-F.jpg)
4.3" colour video hands-free additional internal unit offering basic door entry system functions.
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/16-11-2023/15-15/BT-330560-WEB-R.jpg)
Additional Zamak video entrance panel, recommended to expand a ONE FAMILY BASIC 4-wires Kit.
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/16-11-2023/15-15/BT-330460-WEB-R.jpg)
Additional Zamak entrance panel, recommended to expand a ONE FAMILY BASIC Kit
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/16-11-2023/15-45/BT-330451-WEB-R.jpg)
Audio handset additional internal unit offering basic door entry system functions.
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/16-11-2023/15-45/BT-315511-WEB-R.jpg)
ONE-FAMILY BASIC 4-wires kit with hands-free video internal unit 7” color display and and Zamak entrance panel.
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/16-11-2023/15-45/BT-315311-WEB-R.jpg)
ONE-FAMILY BASIC 4-wires kit with hands-free video internal unit 4,3” color display and Zamak entrance panel.
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/16-11-2023/15-45/BT-315111-WEB-R.jpg)
ONE-FAMILY BASIC 3-wires kit with handset audio internal unit and Zamak entrance panel.
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/16-05-2024/08-45/BT-330551-WEB-F.jpg)
Colour video handset additional internal unit with internal automatic power supply and 4,3” colour display
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/16-05-2024/08-45/BT-330751-WEB-F.jpg)
Colour video handset additional internal unit with internal automatic power supply and 7” colour display