Filtres
Effacer tout
Catégorie
Caractéristiques techniques
-
Function
-
Built-in diameter
-
With light source
-
Suitable for labelling type
-
Housing material
-
Monitoring equipment
-
Monitoring equipment
-
Suitable for number of light sources
-
Suitable for number of light sources
-
Suitable for number of light sources
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
Suitable for standby switching
-
Mounting method
-
Outer diameter
-
Suitable for continuous circuit
-
Nominal operation time
-
Nominal operation time
-
Suitable for continuous circuit
-
Light distributor
-
Lamp holder
-
Lamp type
-
Type of control gear
-
Power supply system
-
Battery quality
-
Battery quality
-
Material cover
-
Height/depth
-
Number of poles
-
Number of poles
-
Number of lighting heads
-
With complemantary luminous signal
-
Nominal current
-
Nominal current
-
Nominal current
-
RAL-number housing
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Protection class
-
Constant light output (CLO)
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Built-in height/depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Halogen free
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Maximum Input cable diameter
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660032-WEB-R.jpg)
Legrand
X-LIGHT 360
Nouveau
REF. 660032
BAES U22 rond encastré non permanent 100 Lumens 1H standard
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660045-WEB-R.jpg)
Legrand
X-LIGHT 360
Nouveau
REF. 660045
BAES U22 rond encastré permanent-non permanent 350 Lumens 1H standard
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660048-WEB-R.jpg)
Legrand
X-LIGHT 360
Nouveau
REF. 660048
BAES U22 rond encastré permanent-non permanent 100 Lumens 3H standard
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660142-WEB-R.jpg)
Legrand
X-LIGHT 360
Nouveau
REF. 660142
BAES U22 rond encastré permanent-non permanent 100 Lumens 1H Autotest
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660145-WEB-R.jpg)
Legrand
X-LIGHT 360
Nouveau
REF. 660145
BAES U22 rond encastré permanent-non permanent 350 Lumens 1H Autotest
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci