-
Function
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Accessory
-
Transparent
-
Transparent
-
With light source
-
Suitable for labelling type
-
Housing material
-
Monitoring equipment
-
Material
-
Spare part
-
Suitable for number of light sources
-
Monitoring equipment
-
Suitable for number of light sources
-
Suitable for number of light sources
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
Length
-
Length
-
Longueur
-
Suitable for standby switching
-
Mounting method
-
Nominal operation time
-
Suitable for continuous circuit
-
Mounting method
-
Nominal operation time
-
Suitable for continuous circuit
-
Mounting method
-
Light distributor
-
Lamp holder
-
Lamp type
-
Type of control gear
-
Power supply system
-
Battery quality
-
Battery quality
-
Material cover
-
Height/depth
-
Number of poles
-
Number of poles
-
Number of lighting heads
-
With complemantary luminous signal
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
RAL-number housing
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Protection class
-
Constant light output (CLO)
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Width
-
Width
-
Largeur
-
Width
-
Width
-
Height
-
Height
-
Height
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Maximum Input cable diameter
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660192-WEB-R.jpg)
Accessoire encastrement pour BAES U22 rectangle pour remplacement U21 encastré
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660051-WEB-R.jpg)
BAES X-LIGHT 180 saillie non permanent 70 Lumens1H standard
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660052-WEB-R.jpg)
BAES X-LIGHT 180saillie non permanent 100 Lumens1H standard
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660059-WEB-R.jpg)
BAES X-LIGHT 180 saillie non permanent 100 Lumens 3H standard
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660075-WEB-R.jpg)
BAES X-LIGHT 180 saillie permanent-non permanent 350 Lumens 1H standard
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660079-WEB-R.jpg)
BAES X-LIGHT 180 saillie permanent-non permanent 100 Lumens 3H standard
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660152-WEB-R.jpg)
BAES X-LIGHT 180 saillie permanent - non permanent 100 Lumens 1H Autotest
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660155-WEB-R.jpg)
BAES X-LIGHT 180 saillie permanent - non permanent 350 Lumens 1H Autotest
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660191-WEB-R.jpg)
Accessoire coffret étanche IP66 pour BAES U22 rectangle
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660193-WEB-R.jpg)
Accessoire porte-étiquette vetival pour BAES U22 rectangle et pour BAES U22 rond
![title](/sites/g/files/ocwmcr1016/files/ecat_assets/14-11-2023/18-00/LG-660195-WEB-R.jpg)
Accessoire encastrement pour BAES X-LIGHT 180