![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/LN4702M-BTICINO-600.jpg)
Support à vis pour plaques Livinglight 2 modules
Living Light
BTICINO
Support à vis pour plaques Livinglight 2 modules
REF. LN4702M
EAN.
8005543449639
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Model | Other |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With built-in installation box | Yes |
With screws | Yes |
---|---|
Suitable for mounting in round junction box 60 mm | No |
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Other |
Material quality | Other |
Documentation
1 document
Fiche technique
SÉLECTIONNER UNE ACTION