Aller au contenu principal
Logo print

Bloc bureau équipé de 4 prises de courant Française 2P+T, 3RJ45 cat6 FTP

- LEGRAND

Bloc bureau équipé de 4 prises de courant Française 2P+T, 3RJ45 cat6 FTP

REF. 054616 EAN. 3414970715944
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci

Caractéristiques techniques

Model Other
Folding No
Extendable No
Shape Rectangular
Material Aluminium
Colour White
Longueur 322 mm
Width 90 mm
Height 80 mm
Built-in depth 0 mm
Diameter 0 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of socket outlets French standard type E 4
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 0
Number of audio connections 0
Number of CAT 5E connections 0
Nombre de raccordements CAT 6 3
Number of CAT 6A connections 0
Nombre d'emplacements pour modules vides 0
Number of miniature circuit breakers (MCB) 0
Over voltage protection No
With built-in USB power supply No
Nominal voltage 250 V
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Antimicrobial treatment No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Supply current 16-16 A
Terminal marking indication Yes
RAL-number 9003
Halogen free No
Prewired Yes
Connection type Screwed terminal
Terminals capacity 0.75-4 mm²
Label space/information surface Yes

Documentation

4 documents
Fiche technique
F02225FR-01.pdf pdf (0.67 Mo)
Notice
LE01557AJ.pdf pdf (1.55 Mo)
Notice
LE08193AA-03.pdf pdf (0.59 Mo)
Fiche technique
F02225EN-01.pdf pdf (0.62 Mo)
1 document
PEP - Profil Environnemental Produit
LGRP-00284-V01.01-EN.pdf pdf (0.56 Mo)