![](https://dev-assets.legrand.com/pim/PHOTOS-WEB/LG-413017-WEB-R.jpg)
Alimentation modulaire 9V= 1,6A pour coffrets multimédia - 1 module
Drivia
LEGRAND
Alimentation modulaire 9V= 1,6A pour coffrets multimédia - 1 module
REF. 413017
EAN.
3245064130172
Partager
Vous ne pouvez comparer que 4 produits, vous devez en supprimer 1 pour ajouter celui-ci
Caractéristiques techniques
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 8.1-9.9 V |
2nd secondary output voltage | 0-0 V |
3rd secondary output voltage | 0-0 V |
Max. output current 1 | 1.6 A |
Max. output current 2 | 0 A |
Max. output current 3 | 0 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 9 V |
Nominal value output voltage 2 | 0 V |
Nominal value output voltage 3 | 0 V |
Nominal value output current 1 | 1.6 A |
Nominal value output current 2 | 0 A |
Nominal value output current 3 | 0 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 85-264 V |
Rated supply voltage AC 60 Hz | 85-264 V |
Output voltage stabilized | Yes |
Power output | 15 W |
Stabilized | Yes |
Type of electric connection | Screw connection |
---|---|
Rail mounting possible | Yes |
Wall mounting possible | No |
Modular version | Yes |
Width in number of modular spacings | 1.5 |
Direct mounting possible | Yes |
Width | 18 mm |
Height | 90 mm |
Depth | 59 mm |
Suitable for safety functions | Yes |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | 4 |
Operating / setting temperature | -20-50 °C |
Storage temperature | -40-85 °C |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.8-2.1 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Documentation
3 documents
Notice
Fiche technique
Fiche technique
SÉLECTIONNER UNE ACTION